{"product":{"productId":"agid.15278","price":2766.35,"name":"3 AXIS CLAMP FOR GRID PLATE, D=16 MILDSTEEL, COMP:STEEL"},"currency":"EUR"}
3 Axis Clamping System
for grid plate
mild steel
- Optimum accessibility to the workpiece
- Positive clamping without pre-embossing
- Clamping width from 22 to 236 mm (extendable)
- Easy to operate
- High clamping force on the workpiece
Sales unit
2 766,35 €
plus sales tax
Registered customers are offered live availability of the item after logging in to the website. Please log in or register to see the live availability or request a quotation.
Added to your shopping cart
Item
3 Axis Clamping System
Version 1
for grid plate
Main
material
mild steel
Component
material
steel
H=Clamping height
100 *
K=grid spacing
50x50 (M16)
A
50
A1
150
B
190
B1
134
B2
110
Clamping
force
max. kN
22
D
16
Description
Note
3 axis clamping system for mounting on grid plates.
The clamping system enables 3-sided machining free of interfering edges with a clamping depth of only 8 mm. With this clamping system, clamping widths of 22 - 236 mm are possible, and can be extended as desired using the optionally available 41065 extension shafts.
By installing a tension spindle immediately under the workpiece support, a force of up to 22 kN is applied to the workpiece; this is not lost due to bending. The use of clamping pins with a 4 mm cup point allows positive-fit clamping without pre-embossing.
To fasten the clamping system on grid hole plates, 07533 locating bolts are recommended.
The clamping set includes 1 each extension shaft with L = 60 mm and L = 120 mm.
* The clamping height can be extended with the height adapters 41020 and support guides 41030.
The clamping system enables 3-sided machining free of interfering edges with a clamping depth of only 8 mm. With this clamping system, clamping widths of 22 - 236 mm are possible, and can be extended as desired using the optionally available 41065 extension shafts.
By installing a tension spindle immediately under the workpiece support, a force of up to 22 kN is applied to the workpiece; this is not lost due to bending. The use of clamping pins with a 4 mm cup point allows positive-fit clamping without pre-embossing.
To fasten the clamping system on grid hole plates, 07533 locating bolts are recommended.
The clamping set includes 1 each extension shaft with L = 60 mm and L = 120 mm.
* The clamping height can be extended with the height adapters 41020 and support guides 41030.
Accessory
Stop set 41070
Locating bolts 07533
Locating bolts 07533
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.