EN
Choose your language
Item
Attachment jaw
Version 1
für Festbacke einseitig, doppelseitig
Version 2
with prism
Main material
tool steel
Surface finish body
hardened and ground
B=Width
50
H=Height
25
L=Length
54,98
B1
30
B2
5
D
42
D1 for screw to DIN 912
M5
L1
23,5
RoHS
true
max. clamping diameter
70
suitable for system width
50

Description

Material
Tool steel.
Version
Hardened and ground (HRC 55).
Note
Attachment jaws with prism are used for clamping round workpieces. With the longitudinal slot on the back, they can be aligned exactly on the ES and DS fixed jaws.
Application
The attachment jaws with prism are screwed onto the ES and DS fixed stops.
Advantages
The attachment jaws with prism ensure repeat accuracy when clamping workpieces.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought