EN
Choose your language
Item
T-Slot Key
Form
A
Version 1
for wedge clamps
Main material
tool steel
Surface finish body
tempered and ground
B=Width
19
H=Height
22
L=Length
24
B1
26
D Internal thread
M10
H1
9,95
RoHS
true
suitable for system width
50

Description

Material
Carbon steel.
Version
Tempered. Guide faces ground (HRC 38).
Note
T-slot keys are matched to the multiple clamping system.
Form A/C are used for fixed stops.
Form B is for operating the clamping wedge of the clamping wedge segments.
Application
The T-slot keys are inserted into the clamping rail at the appropriate position.The cap screw is used to screw the T-slot keys to the fixed stops and wedge clamps.
Advantages
With Form A/C, the T-slot key has very little play in the clamping rail, so the fixed stops can also be inserted from the side.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought