{"product":{"productId":"agid.30699","price":112.18,"name":"FORKED PHOTOELECTRIC SENSO RED LIGHT,W=20, T=25, ALUMINIUM BLACK ANODISED"},"currency":"EUR"}
Forked photoelectric sensor
Red light
aluminium
black anodised
- Robust aluminium housing
- Fork width 10 mm to 220 mm
- Transmitter and receiver in one housing
- Detects the smallest parts
- High IP rating IP67
Sales unit
112,18 €
plus sales tax
Registered customers are offered live availability of the item after logging in to the website. Please log in or register to see the live availability or request a quotation.
Added to your shopping cart
Item
Forked photoelectric sensor
Version 1
Red light
Main
material
aluminium
Main
colour
black anodised
A
8
A1
5
A2
5
Ambient light resistance
klx
50
B
10
Connection
type
M8 connector
D
5
E
10
Fork depth
T
25
Fork width
W
20
Internal power consumption
mA
<35
L
50
L1
60
Load current
max. mA
200/kurzschlussfest
No. of poles
3-pin
Operating voltage
V DC
10-35
P
5
Protection class
III Schutzkleinspannung
Reproducibility
mm
<0,01
Resolution
mm
0,4
S1
6
S2
15
S3
10
Safety rating
IP67
Sensitivity
adjustable
Switch hysteresis
mm
<0,2
Switching frequency
kHz
2,5
Temperature drift
<10%
Transmitting light
Red light
Voltage drop
V
<2,5
Description
Material
Housing aluminium
Version
Housing black anodised.
Note
Fork photoelectric sensors combine transmitter and receiver in one device and are therefore perfectly aligned with each other. They have a precise visible red or invisible infrared light beam. The fine light beam creates a light spot with a very small diameter over the entire fork width. The sensitivity is adjusted via an integrated potentiometer. This enables the smallest parts, holes, grooves or notches to be detected. If the active light beam between transmitter and receiver is interrupted, the output switches accordingly.
There is a choice between dark switching (NC contact) or light switching (NO contact). Adjustable via a selector switch directly on the unit.
All forked photoelectric sensors are rated IP67. The device is connected via a 3-pole M8x1 plug.
There is a choice between dark switching (NC contact) or light switching (NO contact). Adjustable via a selector switch directly on the unit.
All forked photoelectric sensors are rated IP67. The device is connected via a 3-pole M8x1 plug.
Method of operation
Setting the sensitivity:
- The sensitivity is highest when the potentiometer is turned to the left, very small parts can be detected. The dirt insensitivity is low.
- The sensitivity is lowest when turned to the right, large parts can be detected. The dirt insensitivity is high.
Setting the selctor switch NO/NC
- Turned left = NO (normally open)
- Turned right = NC (normally closed)
- The sensitivity is highest when the potentiometer is turned to the left, very small parts can be detected. The dirt insensitivity is low.
- The sensitivity is lowest when turned to the right, large parts can be detected. The dirt insensitivity is high.
Setting the selctor switch NO/NC
- Turned left = NO (normally open)
- Turned right = NC (normally closed)
Application
This product is not suited as a sensor for the protection of persons.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.