{"product":{"productId":"agid.2788","price":1.11,"name":"DOWEL PIN DIN EN ISO8735 INTERNALTHREAD M04, D=6, L=18, STEEL HARDENED"},"currency":"EUR"}
Dowel pin
Internal thread
steel
hardened
- For connecting and positioning workpieces one under the other
- Hardened and ground
- Easily removable
Sales unit
1,11 €
plus sales tax
Registered customers are offered live availability of the item after logging in to the website. Please log in or register to see the live availability or request a quotation.
Added to your shopping cart
Item
Dowel pin
Version 1
Internal thread
DIN EN ISO
DIN EN ISO 8735
Main
material
steel
Surface finish
body
hardened
D1=Thread
M4
D=diameter
6
L=Length
18
L1 ca.
0,8
L2 ca.
2,1
T
6
Description
Material
Steel.
Version
Hardened to 60 ±2 HRC, annealed, ground and lapped
Note
Tapped cylindrical pins are chiefly used in blind holes. The milled flat prevents air compression in blind holes. The tapping makes it possible to use the extractor 03328.
Drawing reference
1) ground flat
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.