{"product":{"productId":"agid.23307","price":17.17,"name":"Indexing plunger with cam lever, steel, Form A, inch"},"currency":"EUR"}
- Simple and quick operation
- Suitable for high temperature applications
- With integrated detent function
Description
Material
Steel version:
Threaded sleeve steel.
Indexing pin steel.
Grip fibreglass reinforced thermoplastic PPA (high temperature resistant).
Threaded sleeve steel.
Indexing pin steel.
Grip fibreglass reinforced thermoplastic PPA (high temperature resistant).
Version
Steel version:
threaded sleeve, black oxidised.
Indexing pin hardened, ground and black oxidised.
Handle black grey RAL7021.
threaded sleeve, black oxidised.
Indexing pin hardened, ground and black oxidised.
Handle black grey RAL7021.
Note
Indexing plungers are used where it is necessary to prevent changes of position due to lateral forces. A new locking position can be set only after the plunger has been manually disengaged. With this indexing plunger a cam lever is used to retract the pin. The indexing plunger remains unlocked as long as the handle is positioned over the dead-centre of the cam.
The ergonomic cam lever enables light handling with low effort.
The ergonomic cam lever enables light handling with low effort.
Temperature range
Permanent operating temperature acc. to IEC 216 max. 160°C.
Short-term operating temperature max. 250°C.
Short-term operating temperature max. 250°C.
Advantages
Simple and quick operation.
Suitable for high temperature applications.
With integrated detent function.
Suitable for high temperature applications.
With integrated detent function.
On request
Special versions.
Accessory
Spacer rings 03089
Positioning bushes for indexing plunger 03099-50
Mounting brackets 03099
Positioning bushes for indexing plunger 03099-50
Mounting brackets 03099
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.