{"product":{"productId":"agid.23188","price":4.96,"name":"Spring plungers with slot and ball, stainless steel, strong spring force, with thread lock - inch"},"currency":"EUR"}
- Quick indexing, positioning and fixating of components
- Application sectors: machine and plant construction, trade, domestic
- Universally applicable and easy to mount
- ball point hardened
- with thread lock: safety against vibrations, reusable
Description
Material
Sleeve 1.4305.
Ball 1.4034.
Spring 1.4310.
Thread lock nylon.
Version
Bright. Ball hardened.
Note
For the inch series, dimension D is in inches, all other dimensions are in mm.
Drawing reference
L2 = approx. 2x thread pitch
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.