{"product":{"productId":"agid.34969","price":23.72,"name":"Swivel castors compact version, Form D"},"currency":"EUR"}
- 2x ball bearing
- Ball protection
- Polyurethane roller: quiet, low rolling resistance, floor protecting
- Polyamide roller: very low roll and swivel resistance, very abrasion resistant
Description
Material
Housing steel plate, trivalent blue passivated.
Roller light brown polyurethane, Shore 92 A
or white polyamide, Shore 80 D.
Roller light brown polyurethane, Shore 92 A
or white polyamide, Shore 80 D.
Version
Housing press formed.
Swivel castor housing with 2x ball bearing in the swivel head and ball shield.
Roller with two pressed-in ball bearings.
Swivel castor housing with 2x ball bearing in the swivel head and ball shield.
Roller with two pressed-in ball bearings.
Note
Wheel axle bolted.
Polyurethane roller: low-noise, low rolling resistance, elastic, floor-protecting, very wear resistant , non-staining.
Polyamide roller: very low roll and pivot resistance, smooth running on smooth floors, very wear resistant.
Polyurethane roller: low-noise, low rolling resistance, elastic, floor-protecting, very wear resistant , non-staining.
Polyamide roller: very low roll and pivot resistance, smooth running on smooth floors, very wear resistant.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.