{"product":{"productId":"agid.22674","price":56.61,"name":"CARRIER PLATE, B=46, L=77, H=7,ALUMINIUM ANODISED"},"currency":"EUR"}
Carrier Plate
aluminium
anodised
- To mount the precision vice 33225-10
- Diverse fastening possibilities
- Combination possibilities with positioning systems
Sales unit
56,61 €
plus sales tax
norelem.product.details.availability.details.offline
Added to your shopping cart
Item
Carrier Plate
Main
material
aluminium
Surface finish
body
anodised
B=Width
46
H=Height
7
L=Length
77
B1
36
D
4,5
H1
6
L1
62,5
L2
5
L3
18
L4
18
RoHS
true
Description
Material
Aluminium.
Version
Anodised aluminium.
Note
The aluminium mounting plate can be used as a baseplate for the precision vice 33225-10.
By using the mounting plate, the precision vice can be mounted on all positioning systems with dimension B=29 or B=46.
By using the mounting plate, the precision vice can be mounted on all positioning systems with dimension B=29 or B=46.
Accessory
Suitable for positioning stages (21100, 21102, 21104, 21120, 21122, 21124), cross tables (21130, 21132, 21133, 21134, 21136, 21137) and vertical stages (21140, 21142).
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.