EN
Choose your language

Description

Material
Body aluminium.
Components stainless steel.
Version
Body hard-coated.
Components bright.
Note
The positioning stage can be infinitely adjusted in the the X and Y axis. Guide pins can be inserted into the holes D1 so that they engage in the machine table T-slot (Figure 1.1). This enables precise movement along the measuring axis. Without pins, the positioning stage can be rotated (Figure 1.2) and still be effectively secured using the slotted holes. Due to its high dead weight, the positioning stage can also be used on machine tables without a T-slot and adjusted and rotated as required (Figure 1.3).

The test piece can be finely adjusted linearly in the X and Y axis on the positioning stage and rotated through 360°. Infinite fine adjustment takes place in the X and Y axis within an adjustment range of +/- 12.5 mm. The adjustment is made in 0.5 mm per revolution.

The rough adjustment can be rotated through 360°. Fine adjustment is made at 0.33° per revolution. Securing and fixed positioning is carried out by clamping.
This is a compact model, eliminating the need to use several modules to position the test specimen.

The positioning stage is equipped with a quick-action clamp. This means that all items with a quick-release adapter can be installed and used. The quick-action clamp can also be removed, allowing the support surface to be used for any fixation element and placed against the adjustable stop. The stop can also be removed. The quick-action clamp is attached to the positioning stage using an M6 screw.
Scope of delivery
DIN 508 T-slot nuts 07060-08, 07060-081 and 07060-082 (2 per item), as well as 2 knurled knobs 06092-0208X20 and 2 guide pins.
Accessory
Quick-action clamp with angle element 33227-10.
Rotatable quick-action clamp with angle element 34007.
Rotatable quick-action clamp 34007-02.
Precision vice 33225-5003511.
Precision centric vice 34010.
Precision 3-jaw chuck 34011.
Adapter 33226-05.
Needle support 33227.
Small part clamp 34012.
Magnetic V-block 34013.
V-block with spring finger 34013-05.
V-block 34013-10.
Clamping plate 34032.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought