{"product":{"productId":"agid.32621","price":135.98,"name":"Centre, steel, for tailstock with centre height 12 mm, Form B, flattened"},"currency":"EUR"}
- Fit in tailstock with centre height 12 mm 34024
- Clamping and positioning of rotationally symmetrical workpieces
- Suitable for various test pieces
Description
Material
Steel.
Version
Nitro-carburised.
Note for ordering
Single.
Note
Centre fits in the tailstock 34024.
The slit in Forms C and D enable the length of the workpiece to be measured.
D min. and D max. refer to the workpiece being measured.
The slit in Forms C and D enable the length of the workpiece to be measured.
D min. and D max. refer to the workpiece being measured.
Accessory
Tailstock 34024.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.