{"product":{"productId":"agid.32640","price":17.6,"name":"Clamping rails for linear actuator with ball screw drive, Form C, long"},"currency":"EUR"}
- For clamping the linear actuators with ball screw drive
Description
Material
Aluminium.
Version
Bright.
Note
The clamping rails are used to clamp the linear actuators with ball screw drive. The clamping rails can be inserted laterally into the profile slots of the linear actuator.
Assembly
Recommended number of clamping rails:
Form A: 6 per metre on each side.
Form B: 3 per metre on each side
Form C: 3 per metre on each side
Form A: 6 per metre on each side.
Form B: 3 per metre on each side
Form C: 3 per metre on each side
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.