EN
Choose your language
Item
Linear Axis
Size
80
Version 1
Application ball type linear drive
Main material
aluminium
L=Length
417
Ball screw spindle DxT
20X10
Constant feed mm/rev
10
Dynamic Load rating spindle CS (N)
15900
Dynamic load rating C (N)
34200
Fx N
13850
Fy dynamic N
8930
Fz dynamic N
15070
Idle torque Nm
0,5
L max.
5481
Mass moment of inertia 10-⁵ kg m²
8,23
Max. speed m/s
0,55
Max. acceleration m/sc
20
Max. driving torque M Nm
24,5
Moving mass (kg)
6
Mx dynamic Nm
370
My dynamic Nm
1470
Mz dynamic Nm
1470
Repeat accuracy
±0,02
RoHS
true
S (stroke) max.
5163
S (stroke) min.
55
Travel S
100
max. rpm
3300

Description

Material
Body, extruded aluminium section.
Bearing housing and slide, aluminium.
Profile guide rail and guide carriage, steel.
Ball screw spindle steel
Nut for ball screw steel.
Version
Body and slide natural colour anodised
Bearing housing black anodised.
Tracks of the profile guide rail, inductively hardened and ground.
Note
Compact and flexible linear actuator with ball screw drive. The body consists of a self-supporting hard anodised aluminium profile with integrated profile guide rail. This rail system absorbs highest forces from all directions, is low-wear, and offers optimised running properties for moving large masses. It enables high performance features such as high speeds and very high positioning and repeat accuracies. They can be easily combined to create multiple systems.

A precision ball screw drive tolerance class ISO 7 with reduced axial backlash of the ball screw nut is used in the linear actuators. A cover strip made of corrosion-resistant steel protects all parts in the profile from dust and other soiling.

There are slots on the outside of the aluminium profile for easy and secure installation of the profile and for attaching accessories such as sensors.

There are tapped holes and additional centring holes on the side and top of the slide. Other connecting elements can be precisely mounted on the slide in combination with our centring rings 20240.

Lubrication holes (DIN 3405D flush type grease nipples) are provided on both sides of the slide to lubricate the ball screw drive and the rail guide.
Technical Data
The load specifications apply to dynamic loads.

All dynamic torques and load ratings given in the table are theoretical values. A safety factor is not taken into account. The safety factor depends on the application and the required safety. A safety factor fs = 5 is recommended.
Temperature range
0 °C to +60 °C.
On request
Other lengths (see table for max. length and travel).
Ball screw drive tolerance class ISO 5.
Spindle support (recommended for long spindles).
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought