{"product":{"productId":"agid.32827","price":2861.86,"name":"Rotary positioning stages for high loading with coaxial electric drive, Form C"},"currency":"EUR"}
- High tilt moment
- High lateral forces
- Fixed bearing designed as cross roller bearing
- Free programming software available
- For motorised adjustment and positioning tasks
Description
Material
Body and rotary stage made of aluminium alloy.
Hollow shaft made of stainless steel.
Pre-loaded worm gear made of steel.
Dog coupling made of aluminium with polyurethane coupling spider.
Sensor holder made of aluminium.
Hollow shaft made of stainless steel.
Pre-loaded worm gear made of steel.
Dog coupling made of aluminium with polyurethane coupling spider.
Sensor holder made of aluminium.
Version
Aluminium alloy anodised.
Note
Rotary positioning stages for motorised adjustment and positioning tasks. The pre-loaded worm gear runs virtually play-free. The fixed bearing in the motorised rotary stages is designed as a cross roller bearing. This bearing can withstand extremely high tilting moments and lateral forces. Cables can be routed through the large hole in the hollow shaft. With the adjustable positioning ring the rotational reference point can be set, in relation to the position of the assembled part, as desired. Proximity switches can be mounted with the optionally available sensor holder (21085-02-901). Programming software for stepper motor with positioning control available as download.
The stepper motor with its resolution of 200 increments per revolution allows for a calculated positioning accuracy of 0.005 mm when coming from one direction. The absolute positioning accuracy when coming from one direction is 0.01 mm. The system can be operated with a duty cycle of 100 %.
Can be combined with all other parts of the same size.
Sensor holder: incl. 2 mounting screws DIN 7991 M4x20 VA
The stepper motor with its resolution of 200 increments per revolution allows for a calculated positioning accuracy of 0.005 mm when coming from one direction. The absolute positioning accuracy when coming from one direction is 0.01 mm. The system can be operated with a duty cycle of 100 %.
Can be combined with all other parts of the same size.
Sensor holder: incl. 2 mounting screws DIN 7991 M4x20 VA
Technical Data
21085-02-110xxx:
Gear ratio: 20:1 / 40:1
backlash: < 0.02° (20:1) / < 0.10° (40:1)
radial play: <0.02 mm
max. input speed: 600 rpm
max. duty cycle: 100%
required input torque: 0.13 Nm
stiffness: see diagram
rotation: 360°, infinite
operating temperature: +10 °C to +60 °C
efficiency η: 0.33
21085-02-150xxx:
Gear ratio: 48:1
reverse play: < 0.10°
radial play: <0.02 mm
max. input speed: 600 rpm
max. duty cycle: 100%
required input torque: 0.13 Nm
rigidity: see diagram
rotation: 360°, infinite
operating temperature: +10 °C to +60 °C
efficiency η: 0.37
Gear ratio: 20:1 / 40:1
backlash: < 0.02° (20:1) / < 0.10° (40:1)
radial play: <0.02 mm
max. input speed: 600 rpm
max. duty cycle: 100%
required input torque: 0.13 Nm
stiffness: see diagram
rotation: 360°, infinite
operating temperature: +10 °C to +60 °C
efficiency η: 0.33
21085-02-150xxx:
Gear ratio: 48:1
reverse play: < 0.10°
radial play: <0.02 mm
max. input speed: 600 rpm
max. duty cycle: 100%
required input torque: 0.13 Nm
rigidity: see diagram
rotation: 360°, infinite
operating temperature: +10 °C to +60 °C
efficiency η: 0.37
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.