{"product":{"productId":"agid.32829","price":279.77,"name":"Counter bearing for rotary positioning stage, Form A"},"currency":"EUR"}
- Rotary bearing with angular and axial compensation
- Maintenance-free
- Sealing elements keep out contaminants
Description
Material
Body made of aluminium.
Hollow shaft made of stainless steel.
Balls made of steel.
Hollow shaft made of stainless steel.
Balls made of steel.
Version
Anodised aluminium.
Bearing shell PTFE coated.
Bearing shell PTFE coated.
Note
Counter bearings can be combined with the rotary positioning stages (21160, 21161 and 21161-10) to support long structures that are to be positioned in a rotating manner.
The properties of the rotary disc of counter bearings are similar to those of floating bearings, as they are able to compensate for axial and angular misalignments.
Plain bearings do not require any maintenance due to the PTFE coating.
Furthermore, plastic sealing elements protect the counter bearings from contamination.
Dimensions and hole patterns are largely identical to those of rotary positioning stages (21160, 21161 and 21161-10).
The properties of the rotary disc of counter bearings are similar to those of floating bearings, as they are able to compensate for axial and angular misalignments.
Plain bearings do not require any maintenance due to the PTFE coating.
Furthermore, plastic sealing elements protect the counter bearings from contamination.
Dimensions and hole patterns are largely identical to those of rotary positioning stages (21160, 21161 and 21161-10).
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.