EN
Choose your language

Description

Material
Bearing blocks, sledge and lifting plate made of aluminium.
Guide column and spindle made of stainless steel.
Plain bearing bushes and slide rail made of brass.
Position indicator made of plastic.
Version
Anodised aluminium.
Note
For height-adjustment for all types of components and assemblies (e.g. stops, sensors, limit switches, tables, cameras, entire assemblies). The adjustment travel is directly indicated by the position indicator in increments of 0.1 mm. The display value can be set to zero or any other value at any slide position by turning the red adjusting ring opposite the spindle.
The modular design allows the vertical stage to be easily combined with positioning stages, cross tables and other accessories of the same size.
Technical Data
Reverse play < 0.05 mm.
Lateral play of the guidance: <0.02 mm.
Pre-tensioned self-locking spindle nut and spindle bearing.
Display accuracy 0.1 mm.
Temperature range
0 °C - +70 °C.
Drawing reference
Mounting position of the position indicator:
a) top (standard)
b) right
c) bottom not possible for 21141-25
d) left
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought