{"product":{"productId":"agid.4941","price":43.26,"name":"RIGID COUPLING SPLIT L=45 STEEL, D4=29,D1=12"},"currency":"EUR"}
Rigid Coupling
split
steel
- Transmit high torques without rotational play
- Wear-free and maintenance-free
- Version: steel or stainless steel
Sales unit
43,26 €
plus sales tax
norelem.product.details.availability.details.offline
Added to your shopping cart
Item
Rigid Coupling
Version 1
split
Main
material
steel
D1=Fastening hole
12
D4=Outside diameter
29
L=Length
45
C
(DIN 912-12.9)
M4x12
Nominal
torque
Nm
70
R
32,7
Tightening
torque of
screws Nm
4,6
UNSPSC Code
23153502
Description
Material
Steel.
Stainless steel 1.4305.
Version
Steel black oxidised.
Stainless steel bright.
Stainless steel bright.
Note
Rigid couplings transmit high torques without rotational play. They are used where there are no shaft displacements or alignment errors. Wear-free and maintenance-free. Screws secured to avoid vibration induced loosening.
The maximum torque transmission can only be achieved through optimal installation and correct shaft dimensions.
Maximum speed 4000 rpm.
The maximum torque transmission can only be achieved through optimal installation and correct shaft dimensions.
Maximum speed 4000 rpm.
Temperature range
-40 °C - +175 °C.
On request
Other dimensions.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.