{"product":{"productId":"agid.22817","price":6.74,"name":"DAMPING PLATE, L=100, H=25, P=165,POLYETHER-URETHANE RED"},"currency":"EUR"}
Damping plate
Polyether-urethane
red
- Damping
- Sprung
- Effective absorption of shock loads
Sales unit
6,74 €
plus sales tax
norelem.product.details.availability.details.offline
Added to your shopping cart
Item
Damping plate
Main
material
Polyether-urethane
Main
colour
red
B=Width
100
H=Height
25
L=Length
100
Density
(kg/m³)
165
Dynamic
load range
(N/mm²)
0,016
Permanent
static load
(N/mm²)
0,010
RoHS
true
UNSPSC Code
31161508
Description
Material
Polyether-urethane.
Version
Cellular polyether-urethane.
Note
The damping plates are made of cellular polyether-urethane and can effectively absorb shock loads and continuous loads.
The damping plates can be machined afterwards to adjust their dimensions.
A number of damping plates can be placed side by side to increase the damping surface area.
Red = soft.
Green = medium.
Bordeaux = hard.
The damping plates can be machined afterwards to adjust their dimensions.
A number of damping plates can be placed side by side to increase the damping surface area.
Red = soft.
Green = medium.
Bordeaux = hard.
Temperature range
-30 °C to +70 °C.
On request
Other thicknesses.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.