{"product":{"productId":"agid.34235","price":5.43,"name":"Rubber buffers stainless steel type K conical with external thread FDA conform blue"},"currency":"EUR"}
Material
Metal part stainless steel 1.4401.
Elastomer silicon, medium hardness Shore 55A.
Elastomer silicon, medium hardness Shore 55A.
Version
Stainless steel, bright.
Silicon FDA conform blue.
Silicon FDA conform blue.
Show more
Show less
Description
Material
Metal part stainless steel 1.4401.
Elastomer silicon, medium hardness Shore 55A.
Elastomer silicon, medium hardness Shore 55A.
Version
Stainless steel, bright.
Silicon FDA conform blue.
Silicon FDA conform blue.
Note
Rubber buffers are used, among other things for mounting aggregates and as elastic buffers to limit the travel of moving masses.
Temperature range
-30 °C to +180 °C.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.