EN
Choose your language
Designation
5-Axis baseplate
Version 1
for general clamping
Version 2
large version
Main material
mild steel
B=Width
250
H=Height
50
L=Length
269,5
Fastening hole
max. M20
Size
SISTEMSKE VELIKOSTI 80MM
~ CONFLICT MINERALS 3TG status
not yet identified
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
not yet identified
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Material
Steel.
Version
Main body oxidised.
Contact faces case-hardened and ground.
Note
The UNILOCK 5-axis baseplates for general clamping are adapted directly to subplates with grid holes or T-slots or tooling plates. Due to their sturdy construction, these risers are ideal as base elements for large and heavy workpieces. The layout of the fastening keyways allows for a flexible adjustment to the workpiece.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

D'autres clients ont également acheté