EN
Choose your language
Designation
Cable gland
Version 1
with standard thread length
Body material
brass
Body surface finish
nickel-plated
D1=For diameter
9-13
D=Thread
M20X1,5
L=Thread length
6
MA=Max. tightening torque SW1
3,5
MA=Max. tightening torque SW2
3,5
H max.
33,5
SW1
22
SW2
22

Description

Material
Brass.

Lamellar insert polyamide (PA6).
Seal ring CR / NBR.
O-ring NBR.
Version
nickel-plated.
Note
DIN EN 60423 cable glands with metric thread. Sealing and tension relief are provided by inset fins and a sealing washer.

Rating IP68 (5 bar for 30 min).

Cable glands are used for connecting fixed calbes and lines in housings, distributors and switch boxes.
Temperature range
Static: -40 °C to +100 °C.
Dynamic: -20 °C to +100 °C.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought