Cable gland
hygienic design
plastic
transparent
- Protection class IP 68
- Corrosion-resistant
- EHEDG-certified screw connection system
- High vibration resistance.
- Optimal strain relief
9,23 €
plus sales tax
norelem.product.details.availability.details.offline
Added to your shopping cart
Designation
Cable gland
Version 1
hygienic design
Body material
plastic
Component material
TPU
Body colour
transparent
D=Thread
M16X1,5
H=Height
25
L=Thread length
9
SW=Key width
22
D2
10
D3
9-7
PL NOVOnox hygienic
TRUE
Description
Material
Stainless steel cable gland: Outer part 1.4404, inner part 1.4305.
Plastic cable gland: Polyamide.
Cable gland seal: TPU.
Hose: Polyamide.
Version
Cable gland: bright stainless steel, transparent plastic.
Hose: coated
Hose: coated
Note
Washers supplied.
EN 60423 metric thread.
IP rating 66, 68 up to 15 bar, 69K.
Tension relief corresponds to EU standard 62444.
EHEDG certified.
Seal insert ADI - free
EN 60423 metric thread.
IP rating 66, 68 up to 15 bar, 69K.
Tension relief corresponds to EU standard 62444.
EHEDG certified.
Seal insert ADI - free
Temperature range
Stainless steel cable gland: -40 °C to +85 °C.
Plastic cable gland: -20 °C to +85 °C.
Hose: -20 °C to +95 °C.
Plastic cable gland: -20 °C to +85 °C.
Hose: -20 °C to +95 °C.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.