EN
Choose your language
2 Hits

Description

Material
Housing, plastic
Contacts M8x1 gold-plated bronze.
Contacts M12x1 Optaloy-coated brass.
Version
Bush (female)
Voltage: U max. 60 V
Current: I max. 4 A
Terminals: 3-pin (4-pin by M12x1)
Security type: IP 67
Note
Plug connector for self-assembly with screw lock.
Temperature range
-25 °C to +85 °C
Drawing reference
P1 = cable outlet

1 = brown (BN)
2 = white (WH)
3 = blue (BU)
4 = black (BK)

Other customers also bought