Connector
fabricatable
plastic
- Temperature range: -25 to +85 °C
- IP rating 67
13,21 €
plus sales tax
norelem.product.details.availability.details.offline
Added to your shopping cart
Designation
Connector
Form
B
Version 1
fabricatable
Version 2
with screw connection
Body material
plastic
Component material
bronze
A=Connection max. cross-sect.
0,25
D=Diameter
12
G=Thread
M08X1
Connection type
soldered connection
H
28
P1
3,5 - 5
Description
Material
Housing, plastic
Contacts M8x1 gold-plated bronze.
Contacts M12x1 Optaloy-coated brass.
Contacts M8x1 gold-plated bronze.
Contacts M12x1 Optaloy-coated brass.
Version
Bush (female)
Voltage: U max. 60 V
Current: I max. 4 A
Terminals: 3-pin (4-pin by M12x1)
Security type: IP 67
Voltage: U max. 60 V
Current: I max. 4 A
Terminals: 3-pin (4-pin by M12x1)
Security type: IP 67
Note
Plug connector for self-assembly with screw lock.
Temperature range
-25 °C to +85 °C
Drawing reference
P1 = cable outlet
1 = brown (BN)
2 = white (WH)
3 = blue (BU)
4 = black (BK)
1 = brown (BN)
2 = white (WH)
3 = blue (BU)
4 = black (BK)
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.