Energy supply chains
openable along inner radius
polyamide
- Plastic chains with high torsional stiffness
- Suitable for long travel distances
- Openable along inner radius
- Rapid shortening/extending possible
- Low maintenance
- UV resistant
68,78 €
plus sales tax
norelem.product.details.availability.details.offline
Added to your shopping cart
Designation
Energy supply chains
Version 1
openable along inner radius
Body material
polyamide
B1=Breite, außen
166,5
B=内宽
150
G=Number of parts
20
H1=Höhe, außen
50
H=高度内
35
ID=Connecting element
80850-31-35150
ID=Divider
80850-32-35
KG=Weight kg/m ca.
1,5
L=Length
1040
ZE=Tension relief
80850-33-35150
E
250
G
20
M
420
N
204
R
100
Description
Material
Polyamide fibreglass reinforced.
Version
Black. Openable along inner radius.
Note
Energy supply chains for safe guiding of flexible electric and data cables as well as pneumatic and hydraulic hoses. The modularly constructed chains can be easily shortened or extended.
The material is UV-resistant and therefore also suitable for outdoor applications.
The material is UV-resistant and therefore also suitable for outdoor applications.
Technical Data
Technical features in unsupported areas:
Speed: 10 m/s
Acceleration: 50 m/s²
Speed: 10 m/s
Acceleration: 50 m/s²
Temperature range
-30°C to +125°C
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.