{"product":{"productId":"agid.22424","price":89.44,"name":"SWITCHED-MODE POWER SUPPLY 24 V DC,AS=24, AN=5, AL=120"},"currency":"EUR"}
Switched-mode power supply
24 V DC
- can be installed directly on the DIN rails
- Switch for 115 V/230 V input voltage
- protected against short-circuit, overload, surges
- Efficiency ratio 80%
Sales unit
89,44 €
plus sales tax
norelem.product.details.availability.details.offline
Added to your shopping cart
Item
Switched-mode power supply
Version 1
24 V DC
Frequency
Hz
47 - 63
Input voltage
VAC
90 - 264
Output nom. current
A
5
Output performance
W
120
Output voltage
V
24
RoHS
true
UNSPSC Code
31161526
Description
Version
Single-phase primary switched-mode power supply in metal housing.
Note
Closed version with screw fittings with contact protection. Overload protection due to current limit, auto recovery. Protected against short-circuit, overload and surges. Power on LED indicator. For DIN top hat rail mounting.
Technical Data
Rating: IP00
Protection class: I
Standard: UL508, TUV EN60950-1, CE
Connection: screw terminals with contact protection
Fastening: installation on DIN rail TS-35/7.5 or 15
Protection class: I
Standard: UL508, TUV EN60950-1, CE
Connection: screw terminals with contact protection
Fastening: installation on DIN rail TS-35/7.5 or 15
Temperature range
-10°C to +70°C.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.