Systems and components for machine and plant construction
27000
Hinges
Hinges
Body material
aluminium
plastic
polyamide
stainless steel
stainless steel A2
stainless steel A4
steel
thermoplastic
zinc
Fastening type
bushes
bushes and fastening screws
elongated holes
fastening holes
fastening nuts
fastening screws
weldable
Version 1
1426
1430
1470
for aluminium profiles
for safety hinge switch
internal
lift-off
maintenance-free
screw on
spring closed
1426
1430
1470
for aluminium profiles
for safety hinge switch
internal
lift-off
maintenance-free
screw on
spring closed
spring open
weldable
with adjustable friction
with bush
with countersink
with detent
with fastening hole
with fastening nut
with fastening screw
with locking lever
with oblong holes
with preset friction
Version 2
90°
125°
1427
1428
adjustable
finned
for aluminium profiles
left
lift-off
long
90°
125°
1427
1428
adjustable
finned
for aluminium profiles
left
lift-off
long
right
sprung
with fastening screw
with grease nipple
with guide tabs
with hole
without hole
A=Length
9,7
12
12,5
12,7
13
15,5
16
18
20
22
9,7
12
12,5
12,7
13
15,5
16
18
20
22
22,5
25
25,5
28,5
29
32
35
38
39
40
42
45
47
48
50
51
52
54
55
55,5
57
59
60
61
61,5
63
64
64,5
65
68
69,5
70
71
72
73
73,5
74
74,5
75
76
77
78
79
80
82
82,5
83,5
84
85
86
87
89
90
92
93
95
96
97
98
100
101
105
106
113
114
115
120
140
146
160
186
B=Width
25,3
30
32
32,4
39
40
40,2
48
49
50
25,3
30
32
32,4
39
40
40,2
48
49
50
51
56
60
64
65
67
70
75
76
80
84
85
89
90
95
96
100
102
114
115
116
120
135
150
180
200
240
Filter
entries / page
24
of 81 entries
1
(current)
2
3
4
Aluminium profiles
Discover our collection
Added to your shopping cart
Filter
entries / page
24
of 81 entries
1
(current)
2
3
4
Other customers also bought
Filter
Body material
aluminium
plastic
polyamide
stainless steel
stainless steel A2
stainless steel A4
steel
thermoplastic
zinc
Fastening type
bushes
bushes and fastening screws
elongated holes
fastening holes
fastening nuts
fastening screws
weldable
Version 1
1426
1430
1470
for aluminium profiles
for safety hinge switch
internal
lift-off
maintenance-free
screw on
spring closed
1426
1430
1470
for aluminium profiles
for safety hinge switch
internal
lift-off
maintenance-free
screw on
spring closed
spring open
weldable
with adjustable friction
with bush
with countersink
with detent
with fastening hole
with fastening nut
with fastening screw
with locking lever
with oblong holes
with preset friction
Version 2
90°
125°
1427
1428
adjustable
finned
for aluminium profiles
left
lift-off
long
90°
125°
1427
1428
adjustable
finned
for aluminium profiles
left
lift-off
long
right
sprung
with fastening screw
with grease nipple
with guide tabs
with hole
without hole
A=Length
9,7
12
12,5
12,7
13
15,5
16
18
20
22
9,7
12
12,5
12,7
13
15,5
16
18
20
22
22,5
25
25,5
28,5
29
32
35
38
39
40
42
45
47
48
50
51
52
54
55
55,5
57
59
60
61
61,5
63
64
64,5
65
68
69,5
70
71
72
73
73,5
74
74,5
75
76
77
78
79
80
82
82,5
83,5
84
85
86
87
89
90
92
93
95
96
97
98
100
101
105
106
113
114
115
120
140
146
160
186
B=Width
25,3
30
32
32,4
39
40
40,2
48
49
50
25,3
30
32
32,4
39
40
40,2
48
49
50
51
56
60
64
65
67
70
75
76
80
84
85
89
90
95
96
100
102
114
115
116
120
135
150
180
200
240
Subscribe to the norelem newsletter now
Be the first to receive news about our products and notifications from our online shop!