03000 inch
Spring plungers - inch
Spring plungers - inch
Body material
stainless steel
steel
Component material
ball stainless steel
ball steel
pin POM
pin stainless steel
pin steel
D=Thread
6-32
8-32
8-36
10-32
1/4-20
1/4-28
5/16-18
3/8-16
1/2-13
5/8-11
L=Length
7
9
10
12
14
15
16
18
19
20
7
9
10
12
14
15
16
18
19
20
22
23
24
26
28
32
33
F=Spring force
intensified
light
standard
Carrier profile
hexagon socket
slot
Form=Form thrust pad
ball
thrust pin
Filter
entries / page
20
of 20 entries
Toogle clamps
easy and quick fixation of workpieces
Added to your shopping cart
Filter
entries / page
20
of 20 entries
Other customers also bought
Filter
Body material
stainless steel
steel
Component material
ball stainless steel
ball steel
pin POM
pin stainless steel
pin steel
D=Thread
6-32
8-32
8-36
10-32
1/4-20
1/4-28
5/16-18
3/8-16
1/2-13
5/8-11
L=Length
7
9
10
12
14
15
16
18
19
20
7
9
10
12
14
15
16
18
19
20
22
23
24
26
28
32
33
F=Spring force
intensified
light
standard
Carrier profile
hexagon socket
slot
Form=Form thrust pad
ball
thrust pin
Subscribe to the norelem newsletter now
Be the first to receive news about our products and notifications from our online shop!