06000 inch
Handwheels, crank handles and screw-in grips - inch
Handwheels, crank handles and screw-in grips - inch
Designation
2-Spoke Handwheel
Crank Handle
Cylinder Grip
Disc Handwheel
Grip
Grip Rod
Handwheel
Knurled Knob
Product type
fixed grip
folding grip
revolving grip
without grip
Version 1
fold-down
internal thread
reamed hole
revolving
with grip
Body material
aluminium
duroplast
grey cast iron
polyamide
stainless steel
steel
thermoplastic
D1=Outside diameter
14
16
20
25
40
41
50
63
70
80
14
16
20
25
40
41
50
63
70
80
83
99
100
120
125
129
140
159
160
180
198
200
250
252
280
315
360
400
500
D2=Fastening hole
5/16-18
3/8-16
1/2-13
5/8-11
.500
0,25
0,312
0,375
0,5
0,625
5/16-18
3/8-16
1/2-13
5/8-11
.500
0,25
0,312
0,375
0,5
0,625
0,75
0,875
1
L3=Height
28
29
30
31
33
33,5
34
36
37
37,5
28
29
30
31
33
33,5
34
36
37
37,5
38
39
40
42
43
44
45
46
49
50
51
52
53
55
56
57
60
61
63
64,5
69
71
72
73
Filter
entries / page
21
of 21 entries
Aluminium profiles
Discover our collection
Added to your shopping cart
Filter
entries / page
21
of 21 entries
Other customers also bought
Filter
Designation
2-Spoke Handwheel
Crank Handle
Cylinder Grip
Disc Handwheel
Grip
Grip Rod
Handwheel
Knurled Knob
Product type
fixed grip
folding grip
revolving grip
without grip
Version 1
fold-down
internal thread
reamed hole
revolving
with grip
Body material
aluminium
duroplast
grey cast iron
polyamide
stainless steel
steel
thermoplastic
D1=Outside diameter
14
16
20
25
40
41
50
63
70
80
14
16
20
25
40
41
50
63
70
80
83
99
100
120
125
129
140
159
160
180
198
200
250
252
280
315
360
400
500
D2=Fastening hole
5/16-18
3/8-16
1/2-13
5/8-11
.500
0,25
0,312
0,375
0,5
0,625
5/16-18
3/8-16
1/2-13
5/8-11
.500
0,25
0,312
0,375
0,5
0,625
0,75
0,875
1
L3=Height
28
29
30
31
33
33,5
34
36
37
37,5
28
29
30
31
33
33,5
34
36
37
37,5
38
39
40
42
43
44
45
46
49
50
51
52
53
55
56
57
60
61
63
64,5
69
71
72
73
Subscribe to the norelem newsletter now
Be the first to receive news about our products and notifications from our online shop!