27000 inch
Levelling feet, swivel feet, machine feet - inch
Levelling feet, swivel feet, machine feet - inch
Body material
stainless steel
steel
D=Plate diameter
32
40
50
60
H=Height
30
34
40
50
Fmax=Load capacity max. kN
0,212
0,435
0,705
Filter
entries / page
1
of 1 entries
Added to your shopping cart
Filter
entries / page
1
of 1 entries
Other customers also bought
Filter
Body material
stainless steel
steel
D=Plate diameter
32
40
50
60
H=Height
30
34
40
50
Fmax=Load capacity max. kN
0,212
0,435
0,705
Subscribe to the norelem newsletter now
Be the first to receive news about our products and notifications from our online shop!