Material
Housing fibreglass reinforced plastic.
Plunger steel.
Plunger steel.
Show more
Show less
Cycle counter, mechanical, square design, Form A, righthand
from
128,32 €
plus sales tax
plus shipping costs
Cycle counter, mechanical, square design, Form B, lefthand
from
128,32 €
plus sales tax
plus shipping costs
Description
Material
Housing fibreglass reinforced plastic.
Plunger steel.
Plunger steel.
Note
Mechanical cycle counter for reliable monitoring of tool movements on injection moulding and punching tools. The cycle counter has a 7 digit mechanical counter. The counter cannot be reset. The shift travel is 3.7 mm.
The cycle counter is easy to install, completely maintenance-free and requires no power supply.
These cycle counters are available for right-hand or left-hand use.
The cycle counter is easy to install, completely maintenance-free and requires no power supply.
These cycle counters are available for right-hand or left-hand use.
Temperature range
Maximum operating temperature +120 °C.