Systems and components for machine and plant construction
23000
Clamping sets (shaft-hub)
Clamping sets (shaft-hub)
Designation
Keyless Locking Coupling
Shaft-Hub Coupling
Taper Bush
Body material
grey cast iron
stainless steel
steel
D=Internal diameter
4
5
6
6,35
7
8
9
9,53
10
11
4
5
6
6,35
7
8
9
9,53
10
11
12
14
15
16
17
18
19
20
22
24
25
25,4
28
30
32
35
38
40
42
45
48
50
55
60
65
70
75
80
85
D1=Outside diameter
8
10
14
16
17
18
20
22
23
25
8
10
14
16
17
18
20
22
23
25
26
28
32
35
38
45
47
50
55
60
65
75
80
85
90
95
110
115
120
125
B
4
5
6
8
10
12
13,5
14
15,5
16
4
5
6
8
10
12
13,5
14
15,5
16
18
20
21
25
26
27,5
30
31
32
33,5
34
37
38
39,5
41
42
44
45
46
50
51
52
55
56
58
59
60
62
67
72
74
75
78
82
89
90
101
106
Filter
entries / page
14
of 14 entries
Toogle clamps
easy and quick fixation of workpieces
Added to your shopping cart
Filter
entries / page
14
of 14 entries
Other customers also bought
Filter
Designation
Keyless Locking Coupling
Shaft-Hub Coupling
Taper Bush
Body material
grey cast iron
stainless steel
steel
D=Internal diameter
4
5
6
6,35
7
8
9
9,53
10
11
4
5
6
6,35
7
8
9
9,53
10
11
12
14
15
16
17
18
19
20
22
24
25
25,4
28
30
32
35
38
40
42
45
48
50
55
60
65
70
75
80
85
D1=Outside diameter
8
10
14
16
17
18
20
22
23
25
8
10
14
16
17
18
20
22
23
25
26
28
32
35
38
45
47
50
55
60
65
75
80
85
90
95
110
115
120
125
B
4
5
6
8
10
12
13,5
14
15,5
16
4
5
6
8
10
12
13,5
14
15,5
16
18
20
21
25
26
27,5
30
31
32
33,5
34
37
38
39,5
41
42
44
45
46
50
51
52
55
56
58
59
60
62
67
72
74
75
78
82
89
90
101
106
Subscribe to the norelem newsletter now
Be the first to receive news about our products and notifications from our online shop!