Systems and components for machine and plant construction
24000
Ball-type linear drives
Ball-type linear drives
Version 2
with flange nut
with screw-in cylinder nut
D=Diameter
16
20
25
32
P=Pitch
1
2
5
10
T1=Dynamic load ratings N
670
700
900
1350
1500
1660
1700
8880
9990
11190
670
700
900
1350
1500
1660
1700
8880
9990
11190
12640
30930
T2=Static load ratings N
1290
1300
1500
2250
2900
3620
3700
15250
19950
25810
1290
1300
1500
2250
2900
3620
3700
15250
19950
25810
34030
61020
Filter
entries / page
4
of 4 entries
Aluminium profiles
Discover our collection
Added to your shopping cart
Filter
entries / page
4
of 4 entries
Other customers also bought
Filter
Version 2
with flange nut
with screw-in cylinder nut
D=Diameter
16
20
25
32
P=Pitch
1
2
5
10
T1=Dynamic load ratings N
670
700
900
1350
1500
1660
1700
8880
9990
11190
670
700
900
1350
1500
1660
1700
8880
9990
11190
12640
30930
T2=Static load ratings N
1290
1300
1500
2250
2900
3620
3700
15250
19950
25810
1290
1300
1500
2250
2900
3620
3700
15250
19950
25810
34030
61020
Subscribe to the norelem newsletter now
Be the first to receive news about our products and notifications from our online shop!