1367
steel
bright
4,97 €
plus sales tax
norelem.product.details.availability.details.offline
Added to your shopping cart
Designation
1367
Body material
steel
Body surface finish
bright
D1=Pin diameter
6
D2=Thread
M04
L=Length
32
L1
6
SW
3
Description
Material
Steel 1.7225.
Version
Bright.
Note
Guide pins for guiding springs. These determine the position of the springs and prevent lateral flexing.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.