Systems and components for machine and plant construction
26000
Shock absorbers
Shock absorbers
Designation
Mounting Flange
Rotation damper
Shock Absorber
Stop Nut
Body material
stainless steel
steel
D=Thread
M08X0,75
M08X1
M10X1
M12X1
M14X1
M14X1,5
M20X1
M20X1,5
M25X1,5
KG=Effective mass max. kg
10
15
30
35
50
200
300
500
800
1500
10
15
30
35
50
200
300
500
800
1500
6300
Filter
entries / page
7
of 7 entries
Aluminium profiles
Discover our collection
Added to your shopping cart
Filter
entries / page
7
of 7 entries
Other customers also bought
Filter
Designation
Mounting Flange
Rotation damper
Shock Absorber
Stop Nut
Body material
stainless steel
steel
D=Thread
M08X0,75
M08X1
M10X1
M12X1
M14X1
M14X1,5
M20X1
M20X1,5
M25X1,5
KG=Effective mass max. kg
10
15
30
35
50
200
300
500
800
1500
10
15
30
35
50
200
300
500
800
1500
6300
Subscribe to the norelem newsletter now
Be the first to receive news about our products and notifications from our online shop!