{"product":{"productId":"agid.19944","price":27,"name":"HINGE W. ADJ. FRICTION, FORM:B W.THREADED PIN D=M06 55X65, A1=38, B1=48,ALUMINIUM BLACK ANODISED"},"currency":"EUR"}
Hinge
with adjustable friction
aluminium
black
anodised
- Connect two fixed components flexibly to each other
- Application sectors: machine construction, furniture construction, doors, hatches, hoods
- Door can be positioned at any desired angle
- The frictional resistance (0-5 Nm) to be infinitely adjusted with the setscrew
- Maximum tensile strength 6000 N, shearing resistance 5000 N
Sales unit
€ 27,00
plus sales tax
norelem.product.details.availability.details.offline
Added to your shopping cart
Item
Hinge
Form
B
Version 1
with adjustable friction
Product type
hinge with adjustable friction
Main
material
aluminium
Main
colour
black
Surface finish
body
anodised
A=Length
55
B=Width
65
D=Thread
M6
A1
38
B1
48
D1
18
F1
N
8960
F2
N
8070
Form definition
with threaded pin
Kind of fastening
fastening screws
S
4,5
Description
Material
Aluminium 6060 T5.
Sleeve POM.
Set screw stainless steel.
Washers PA.
Fastening screws steel.
Sleeve POM.
Set screw stainless steel.
Washers PA.
Fastening screws steel.
Version
Black anodised.
Fastening screws electro zinc-plated.
Fastening screws electro zinc-plated.
Note
These torque hinges enable doors to remain open in any position. A set screw enables the amount of friction to be infinitely adjusted between 0-5 Nm.
Opening angle 225°.
Max. tensile strength: 6000 N
Max. shear strength: 5000 N
The loading values given for the hinges are non-binding reference values without consideration of safety factors and exclude any liability. The values given are for information purposes only and do not constitute a legally binding assurance of properties.
These load values were determined under laboratory conditions. Each user must determine individually whether the hinge is suitable for the respective application.
Different materials onto which the hinges are installed and the type of mounting, weather conditions and wear can influence the determined values.
Opening angle 225°.
Max. tensile strength: 6000 N
Max. shear strength: 5000 N
The loading values given for the hinges are non-binding reference values without consideration of safety factors and exclude any liability. The values given are for information purposes only and do not constitute a legally binding assurance of properties.
These load values were determined under laboratory conditions. Each user must determine individually whether the hinge is suitable for the respective application.
Different materials onto which the hinges are installed and the type of mounting, weather conditions and wear can influence the determined values.
Temperature range
From -20°C to +80°C
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.