Systems and components for machine and plant construction
27000
Rod ends
Rod ends
Designation
Pin
Rod End
Snap-In Pin
Spherical Bearing
Body material
high carbon steel
IGUMID®
stainless steel
steel
D=Fastening hole
5
6
6 -0,008
8
8 -0,008
10
10 -0,008
12
12 -0,008
14
5
6
6 -0,008
8
8 -0,008
10
10 -0,008
12
12 -0,008
14
16
17
17 -0,008
18
20
20 -0,010
22
25
30
35
40
D1=Thread
M04
M05
M05X0,8
M06
M06X1,0
M08
M08X1,25
M10
M10X1,25
M10X1,5
M04
M05
M05X0,8
M06
M06X1,0
M08
M08X1,25
M10
M10X1,25
M10X1,5
M12
M12X1,25
M12X1,75
M14
M14X2,0
M16
M16X1,5
M16X2,0
M18X1,5
M20
M20X1,5
M22X1,5
M24X2,0
M30X2,0
M36X2
M36X2,0
M42X2
M42X2,0
Filter
entries / page
23
of 23 entries
Indexing plungers
Browse our indexing plungers
Added to your shopping cart
Filter
entries / page
23
of 23 entries
Other customers also bought
Filter
Designation
Pin
Rod End
Snap-In Pin
Spherical Bearing
Body material
high carbon steel
IGUMID®
stainless steel
steel
D=Fastening hole
5
6
6 -0,008
8
8 -0,008
10
10 -0,008
12
12 -0,008
14
5
6
6 -0,008
8
8 -0,008
10
10 -0,008
12
12 -0,008
14
16
17
17 -0,008
18
20
20 -0,010
22
25
30
35
40
D1=Thread
M04
M05
M05X0,8
M06
M06X1,0
M08
M08X1,25
M10
M10X1,25
M10X1,5
M04
M05
M05X0,8
M06
M06X1,0
M08
M08X1,25
M10
M10X1,25
M10X1,5
M12
M12X1,25
M12X1,75
M14
M14X2,0
M16
M16X1,5
M16X2,0
M18X1,5
M20
M20X1,5
M22X1,5
M24X2,0
M30X2,0
M36X2
M36X2,0
M42X2
M42X2,0
Subscribe to the norelem newsletter now
Be the first to receive news about our products and notifications from our online shop!