EN
Choose your language
Designation
Ball Transfer Unit
Form
B
Body material
steel
Component material
ball stainless steel
D1=Outside diameter
63
D=Diameter
50
H=Height
25
D2
6,5
DK
19
Form definition
without clamping
H1
2
Max load(kg)ball on top
120
Max load(kg)ball under
80

Description

Material

Housing steel.

Lever polyamide.

Load ball stainless steel 1.4034 or polyamide.

Version
Steel electro zinc-plated.
Note
Ball transfer units with lockable balls are suitable for transporting and positioning sensitive goods such as glass or polished aluminium, brass and steel sheets. Ball transfer units can also be used as an alternative to standard rollers, making it easy to transport and position low profiles, e.g. in retail, production or at home.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought