Spacer Ring
leaf spring steel
- Enables larger tolerance ranges between the connected parts
- Ball transfer units are mounted quickly and economically
1,19 €
plus sales tax
norelem.product.details.availability.details.offline
Added to your shopping cart
Designation
Spacer Ring
Body material
leaf spring steel
D1=Installed dimension
25,7 +0,2
D=Diameter
24
For=Tol. ring for ball transfe
95150-.15 / 95152-.15
H=Installed dimensions
7
Description
Material
Spring band steel
Note
The use of tolerance rings allows for a greater tolerance range between the parts being assemble.
The ball transfer units can be fitted quickly and cost effectively.
The ball transfer units can be fitted quickly and cost effectively.
Drawing reference
1) tolerance ring
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.