Adapter Riser
mild steel
- For extending the clamping height of the 3 and 5-axis clamping systems
- Fastening material included
421,13 €
plus sales tax
norelem.product.details.availability.details.offline
Added to your shopping cart
Designation
Adapter Riser
Body material
mild steel
H
50
Description
Material
Steel.
Version
Black oxidised.
Note
Assembly of the height adapters is performed between the base plate and the jaw. Thus the clamping height for the 3 axis clamping system can be increased to 125 or 150 mm. For the 5 axis clamping system the clamping height can be increased to 200, 225 or 250 mm. When the height adapters are being used, please also order the corresponding 41030 support guides.
Supplied with fastening screws and cylindrical pins.
Supplied with fastening screws and cylindrical pins.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.