Jaw Plate
standard
steel
- Suitable for 3 and 5-axis clamping systems
- All versions of the jaw pins can be mounted
- Special steel
156,97 €
plus sales tax
norelem.product.details.availability.details.offline
Added to your shopping cart
Designation
Jaw Plate
Version 1
standard
Body material
steel
H=Height
8
ID=Suitable for
all 3-axis and 5-axis vices
LXB=Length x Width
100X20
LXB
100X20
Description
Material
Special steel.
Version
Bright.
Accessory
Jaw pins 41060
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.