Jaw Plate
smooth version
tool steel
- For pre-machined and ground workpiece surfaces
- No pressure marks on the workpiece surface
125,27 €
plus sales tax
norelem.product.details.availability.details.offline
Added to your shopping cart
Designation
Jaw Plate
Version 1
smooth version
Body material
tool steel
B=Width
90
H=Height
35
S=Thickness
8
Description
Product description
The smooth jaw plates are used for pull-down clamping of pre-machined and ground workpiece surfaces.
Material
Steel.
Version
Hardened, bright.
Laser marked scale.
Clamping surface carbide coated.
Laser marked scale.
Clamping surface carbide coated.
Note
Additional product information can be found in the operating instructions.
Applications
For pre-machined and ground workpiece surfaces.
Drawing reference
1) Clamping surface carbide coated
Accessory
Torx screws M6x10
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.