Prism Jaw
steel
- For clamping round workpieces
- Prism incorporated horizontally and vertically
- Hardened
206,30 €
plus sales tax
norelem.product.details.availability.details.offline
Added to your shopping cart
Designation
Prism Jaw
Version 2
hardened
Body material
steel
B=Width
20
L=Length
125
D
8-38
H
43
Description
Material
Steel.
Version
Hardened.
Note
Prism jaws for clamping round material, tubes, rods, profiles, etc. Prism machined horizontally and vertically.
Suitable for 41091-125470
Suitable for 41091-125470
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.