{"product":{"productId":"agid.22393","price":477.9,"name":"Unités linéaires à double tube avec vis trapézoïdale"},"currency":"EUR"}
Material
Housing aluminium.
Precision tube stainless steel.
Trapezoidal thread spindle steel.
Precision tube stainless steel.
Trapezoidal thread spindle steel.
Show more
Show less
Description
Material
Housing aluminium.
Precision tube stainless steel.
Trapezoidal thread spindle steel.
Precision tube stainless steel.
Trapezoidal thread spindle steel.
Note
The double-tube linear actuator can be operated manually or electrically. Due to the short duty cycle, the units can be adjusted several times a day at low speed and with high stability. Width, length and height adjustment possible.
The trapezoidal threaded screw of the double-tube linear actuators is either ball-bearing or plain-bearing mounted. The carriage of the double-tube linear actuators is equipped with a slide guide.
The trapezoidal threaded screw of the double-tube linear actuators is either ball-bearing or plain-bearing mounted. The carriage of the double-tube linear actuators is equipped with a slide guide.
Technical Data
Duty cycle: S3, 30% (at 60 min.)
Temperature range
Temperature range 0° C to +60 °C
On request
Other lengths.
Integrated spindle clamping.
Integrated spindle clamping.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.