norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Telescopic slides, steel compact, full extension, load capacity up to 420 kg
21337-10

Telescopic slides, steel compact, full extension, load capacity...

go back

Item description/product images

DescriptionMaterial:Rails steel.
Ball cages steel.
Ball stainless steel.
Version:Slides electro zinc-plated.
Ball cages, electro zinc-plated.
Balls hardened.
Note for ordering:Sold individually.Note:On telescopic slides with full extension, the travel is equal to the installed length, which ensures greater comfort and accessibility. The telescopic slides achieve the specified load capacities when side-mounted.

The dynamic load capacity of the telescopic slides indicates the maximum load rating of a vertically mounted slide pair when the entire extension length is used.

The load capacity is ca. 70% lower by horizontal mounting.

Suitable for a slide spacing up to 1,000 mm.
Technical data:Traversing speed: 0.5 m/s.Temperature range:-20 °C - +180 °C.Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 21337-10 Telescopic slides, steel compact, full extension, load capacity up to 420 kg 108 kB
 Technical information for milled telescopic slides 340 kB

Drawings

Telescopic slides, steel compact, full extension, load capacity up to 420 kg

Overview of items (compressed)

Item selection/filter
Order No.BDHLL1L2L3No. of
holes
Travel
S
Loading
per pair
kg
CADAcc.PriceOrder
21337-10-030050M83030050-1004300360 215.42 €
21337-10-035050M83035050-1504350370 250.77 €
21337-10-040050M83040050-2004400380 286.14 €
21337-10-045050M83045050-2504450390 321.51 €
21337-10-050050M83050050-3004500400 356.87 €
21337-10-055050M83055050150-6550410 392.24 €
21337-10-060050M83060050175-6600420 427.60 €
21337-10-065050M83065050200-6650410 462.97 €
21337-10-070050M83070050225-6700400 498.34 €
21337-10-075050M83075050250-6750390 533.69 €
21337-10-080050M83080050275-6800380 569.07 €
21337-10-085050M83085050300-6850370 607.64 €
21337-10-090050M83090050325-6900360 643.01 €
21337-10-095050M83095050350-6950350 678.39 €
21337-10-100050M830100050375-61000340 713.74 €
21337-10-105050M830105050400-61050330 749.11 €
21337-10-110050M830110050425-61100320 784.47 €
21337-10-115050M830115050450-61150310 819.84 €
21337-10-120050M830120050475-61200290 855.20 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00 
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Monaco
Sitemap Print Recommended Top
Copyright © 2024 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83