Poignée cinq lobes thermoplastique gris foncé RAL 7021 06253-63166
- Can be used as a clamping, retaining and fastening element
- Application fields: machine, plant and fixture construction, toolmaking
- For manually adjusting assemblies, machines and aggregates
- Various colours available
Sales unit
€3.77
plus sales tax
Registered customers are offered live availability of the item after logging in to the website. Please log in or register to see the live availability or request a quotation.
Added to your shopping cart
Désignation
Poignée cinq lobes
Forme
K
Matériau
du corps de base
thermoplastique
Coloris
du corps de base
gris foncé RAL 7021
Matériau
des composants
acier
D1=Diamètre extérieur
63
D=Filetage
M16
H=Hauteur
44
T=profondeur de filetage
18
Coloris
du couvercle
rouge traffic RAL 3020
D2
28
D3
35,5
H1
22,5
H2
14,5
Type de filetage
taraudage
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
~ PFAS substance/s
previous C28H23F3N6 possible
~ REACH SVHC-free?
yes
~ REACh SVHC 2 name > threshold
previous lead possible
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes
Description
Material
Black thermoplastic.
Bush grade 5.8 steel or 1.4305 stainless steel.
Version
Steel trivalent blue passivated, stainless steel bright.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.