{"product":{"productId":"agid.23014","price":11.93,"name":"CUP HOLDER, OPEN, L=106, B=33, H=118,D=100, POLYAMIDE BLACK"},"currency":"EUR"}
Cup holder
open
polyamide
black
- Simple assembly
- For storing things safely
- Plastic fibreglass reinforced
Sales unit
€11.93
plus sales tax
norelem.product.details.availability.details.offline
Added to your shopping cart
Item
Cup holder
Version 1
open
Main
material
polyamide
Main
colour
black
B=Width
33
D1=Internal diameter
93
D=outside diameter
100
H=Height
118
L=Length
106
B1
17
B2
25,5
B3
23
D2
71
D3
5,5
H1
112
H2
70
L1
59
L2
9,3
RoHS
true
Description
Material
Cup holders PA, fibreglass reinforced.
Note
The cup holders are fastened to the aluminium profile (type I and type B) using an M5 countersunk screw (07175) and a slot key (07077 or 07071).
Scope of delivery
1x cup holder.
1x mounting.
1x mounting.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.