{"product":{"productId":"agid.32039","price":39.14,"name":"Roller track steel, Form A"},"currency":"EUR"}
- Mit Stahlachse für hohe dynamischen Kräfte
- Leichtgängig daher gutes Anlaufverhalten
- Individuell kürzbar
- ESD ableitfähig
Description
Material
Roller rail profile: steel.
Roller: plastic PP.
Axle: steel.
Roller: plastic PP.
Axle: steel.
Version
Roller rail profile: galvanised.
Roller: grey similar to RAL 7042. ESD version black.
Axle: galvanised.
Roller: grey similar to RAL 7042. ESD version black.
Axle: galvanised.
Note
Durable and smooth-running roller rails. The system is fully assembled. The roller rail profile contains plastic rollers mounted on steel axles. Narrow centre distances guarantee smooth, trouble-free running. If required, the sheet steel roller rail profile can simply be cut to the desired length.
Fixed and variable brackets are available as accessories. This bracket enables direct connection to round tubes or profile tubes Ø30 and to aluminium profiles with a grid dimension of 40 mm.
Form A: without wheel flange.
Form B: with wheel flange.
Fixed and variable brackets are available as accessories. This bracket enables direct connection to round tubes or profile tubes Ø30 and to aluminium profiles with a grid dimension of 40 mm.
Form A: without wheel flange.
Form B: with wheel flange.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.