{"product":{"productId":"agid.32043","price":6.7,"name":"Suspension bracket Ø 30, steel, for roller tracks, steel, Form A"},"currency":"EUR"}
- Accessories for steel roller tracks
Description
Material
Steel.
Version
Electro zinc-plated.
Note
The suspension brackets are used to suspend steel roller tracks in a Ø30 round tube or profile tube.
Slide the roller track into the suspension bracket and attach it to the Ø30 round tube or profile tube. If required, the suspension bracket can also be screwed into place.
Form A: without stop.
Form B: with stop. This suspension bracket acts as a stopper for goods and workpiece carriers at the end of a conveyor line.
Slide the roller track into the suspension bracket and attach it to the Ø30 round tube or profile tube. If required, the suspension bracket can also be screwed into place.
Form A: without stop.
Form B: with stop. This suspension bracket acts as a stopper for goods and workpiece carriers at the end of a conveyor line.
Scope of delivery
1 suspension bracket.
6 self-tapping screws DIN 7504 Form N - 3.9 x 16.
6 self-tapping screws DIN 7504 Form N - 3.9 x 16.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.