{"product":{"productId":"agid.32688","price":2.14,"name":"Holder for panel elements (Multiblock 25) type B and type I"},"currency":"EUR"}
Material
Holder fibreglass reinforced plastic PA.
Steel nut.
Steel nut.
Version
Holder black or grey similar to RAL 7042.
Nut electro zinc-plated.
Nut electro zinc-plated.
Show more
Show less
Description
Material
Holder fibreglass reinforced plastic PA.
Steel nut.
Steel nut.
Version
Holder black or grey similar to RAL 7042.
Nut electro zinc-plated.
Nut electro zinc-plated.
Note
The holders facilitate the simple attachment of panel elements to aluminium profiles.
The holder can be twisted into the profile slot at any position. Lightweight plastic panel elements (acrylic glass, composite panels) or cladding panels can be mounted on these brackets. A hole must be drilled through the panel elements to enable them to be screwed to the holder. The nut in the holder can be adjusted via an elongated hole so that a certain tolerance compensation is possible.
Additional spacers can be attached to the holder. This provides various distances from the profile edge for screwing panel elements of different thicknesses flush with the aluminium profile.
The holder can be twisted into the profile slot at any position. Lightweight plastic panel elements (acrylic glass, composite panels) or cladding panels can be mounted on these brackets. A hole must be drilled through the panel elements to enable them to be screwed to the holder. The nut in the holder can be adjusted via an elongated hole so that a certain tolerance compensation is possible.
Additional spacers can be attached to the holder. This provides various distances from the profile edge for screwing panel elements of different thicknesses flush with the aluminium profile.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.